Efficient and intelligent solutions for lighting applications
We offer a comprehensive range of highly efficient and cost effective solutions to meet the evolving requirements of lighting applications
Low-cost LED driver of BCR400 series
Designed for mainly industrial and automotive applications meeting the sweet spot especially for neon bulb replacement for advertising or backlighting and side marker lights of trucks offering superior features to resistor based solutions.
High-performance driver ICs with integrated diagnostic functions
Designed to supply constant current to white or color LEDs up to 500mA, independently from supply voltage or LED forward voltage class for industrial and automotive applications.
PROFET switches for advanced high-side application
2-channel high-side power drivers ranging from 19 to 140mOhm, offering complete protection against the harsh automotive environment. Their state-of-the-art diagnostic features cover all possible failures the application may encounter.
SPI power controller for advanced light control (SPOC)
A five channel high-side smart power switch designed to control standard exterior front and rear lighting in automotive applications. In order to use the same hardware with bulbs and LEDs, the device can be configured to bulb or LED mode.
SPI Driver for enhanced load control (SPIDER) (relays, LED, bulbs)
Smallest relay driver in the market with innovative features and packages suitable also for other loads like LEDs and small lamps.
Off-line LED SMPS solution for higher power LEDs
Designed to give maximum safety, reliability and improved EMI performance whilst protecting the LEDs during load transients.
HID Lamp Ballast
High performance solutions for Electronic HID Lamp Ballasts
Fluorescent Lamp Ballast
High performance and highly integrated solutions for Linear and Compact Fluorescent Lamp Ballasts
Control/LED SMPS
Efficient, cost effective solutions for offline driving of LEDs