New 85 W and 170 W LDMOS RF power transistors for WiMAX applications

  WiMAX_2008_4x3_300

With the introduction of three new RF power transistors, Infineon has expanded its product portfolio for wireless broadband applications, such as WiMAX, in the 2.5 to 2.7 GHz band to five products. The PTFA 260851E and PTFA 260851F are 85 W transistors that feature 14 dB gain (typical) and 22 % efficiency (typical) at 16 W average output power and WiMAX signal conditions. The PTFA 261702E is a 170W FET that features, 15 dB gain (typ.) and 20 % efficiency at 32 W average output power under WiMAX signal conditions. The PTFA 261702E offers the highest peak output power in the 2.5 to 2.7 GHz band. The transistor’s architecture provides electrically isolated halves that, ease use in doherty applications. The device can be used in push-pull configuration for extended bandwidth performance. Both products are available in lead-free, RoHScompliant ceramic packages. These devices are in production and both samples and test circuits are available.

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office