New CoolMOS™ 900 V SJ-MOSFET series

  CoolMOS_900V_T0247_neu

The CoolMOS™ 900 V Super-Junction MOSFET series offers extremely low static and dynamic losses. The device characteristics result in excellent performance for switching applications. The portfolio contains most standard packages and R DS(on) values starting with best-in-class 120mΩ in TO-247, 340mΩ in TO-220 and TO-220 FullPAK up to 1.200mΩ in all packages. With CoolMOS™ 900 V industrial and renewable energy systems, such as solar converters, benefit from the very low R DS(on) combined with high blocking voltage. CoolMOS™ 900 V can replace IGBTs in industrial applications with better performance and without disadvantages. High power levels are possible without paralleling parts.

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office