HVAC

This example application diagram shows a solution focused on a central HVAC module using the XC866 8-bit microcontroller. 
In this example, all HVAC flaps are driven centrally from this module. Infineon offers multiple half-bridges to provide this functionality.
 
To control the HVAC blower, this diagram proposes a solution with a Brushless DC motor using six independent MOSFETs from the Infineon OPTIMOS family. An optional electrical heater (auxiliary heating) may be controlled by a protected high-side driver (PROFET). This example contains a LIN bus connection, e.g. to a remote switch panel, provided by a TLE264G System Basis Chip that combines a voltage regulator and network transceiver.

 

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office