Drives

Infineon Microcontrollers for Various Motor Control Applications

Infineon Technologies offers an extensive product portfolio for Motor Drive Systems - from real time embedded Microcontrollers to Smart Power ICs which are capable to control any Motor Drive System.

Infineon's 8-bit, 16-bit and 32-bit microcontrollers are the perfect choice to control any electrical machine due to advanced peripheral sets, which are dedicated to achieve high performance in any motor drive logic design.

The XC800 family is a high performance 8-bit microcontroller with On-Chip flash memory, uniquely designed to support complex control mechanism like Sinusoidal / Block Commutation Control, Stepper (3-phase), Induction Motor (Open Loop) and Brushless DC (Sensor-less) with speed control.

Infineon’s 16-bit XC166 family offers comprehensive features with highly integrated peripherals specially designed for maximum speed and performance. Our 16-bit XC166 devices are suited for all types of motor drive control systems like Servo, Brushless DC (3-phase), Stepper, Induction, Switched Reluctance and DC motors applications.

The new 32-bit TriCore™ based microcontrollers are an excellent choice to control high-complexity Motor Drive Systems like the Permanent Magnet Synchronous Motor, Multi-phase Stepper Motor, and Induction Motor (High-End Field Orientation) Motors.

At Infineon, we understand the choice of the microcontroller in your design determines the performance and cost of your Motor Drive Solution. In Figure 1 below, we outline the wide possibilities with Infineon’s microcontrollers for all your Motor Drive design needs.

Which Infineon Microcontroller to use?

click to enlarge

Figure 1: Infineon Microcontrollers Selector Tree for Various Motor Drive Applications
(click to enlarge)


To reduce total system cost and increase system performance, there is a demand for integrated solutions. Our excellent technology for Microcontrollers and Power Semiconductors allows us to offer combine the best of various Infineon's reliable product portfolio into low cost, high performance Motor Drive Solution – what we call “Smart Semiconductor Solutions”.

For more information, please visit our 8-bit, 16-bit and 32-bit product pages at:
http://www.infineon.com/microcontrollers  

For Infineon’s new 8-bit XC800 family devices, please visit our product page at:
http://www.infineon.com/XC888  


 
XC888

Figure 2: XC888 Block Diagram

For Infineon’s new 16-bit XC166 family devices, please visit our product page at:
http://www.infineon.com/XC164CM  

  
XC164CM 
Figure 3: XC164CM Block Diagram

 
For Infineon’s new 32-bit TriCore™ family devices, please visit our product page at:
http://www.infineon.com/TC1165  
http://www.infineon.com/TC1166 


 
Tricore
Figure 4: TC1165/TC1166 Block Diagram